{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; lever; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; Push-in CAGE CLAMP®; 1,50 mm²; gray",
"description" : "<h2>PCB terminal block, 2601 Series, Push-in CAGE CLAMP®</h2><br/><br/>This PCB terminal block (item number 2601-1102) is designed for easy and secure connections. It is perfect for custom installations with different mounting types. This PCB terminal block has a rated voltage of 160 V and can handle currents up to 17.5 A, making it suitable for high-load applications. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. Dimensions: 8.5 x 16.35 x 16.58 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It has one level. You can connect two potentials / two poles using the two clamping points. The clamping spring is made of chrome-nickel spring steel (CrNi), the gray housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. This PCB terminal block is operated with a lever. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted into the board at a 0° angle.. The solder pins measure 1 x 0.5 mm in cross-section and 3.6 mm in length and are organized over the entire terminal strip (in-line). There are two solder pins per potential.<br/>",
"mpn" : "2601-1102",
"sku" : "2601-1102",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7394018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzAxOXxpbWFnZS9qcGVnfGFHVTBMMmcwWmk4eE16Y3lNRE00TlRJMU56VXdNaTh5TURCZk56TTVOREF4T0Y5RVJTNXFjR2N8MDMzOWE1ZTA5MGQyNWVhMjMwYjUzNTlmYzNmNzUwZTg0Y2RhMTI4ZjQ2NjkxOGZlZDY5MzI4NTE1MzNlYzFhOQ",
"gtin13" : "4066966298130",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2601-1102"
}