{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; lever; 1.5 mm²; Pin spacing 3.5 mm; 8-pole; Push-in CAGE CLAMP®; 1,50 mm²; gray",
"description" : "<h2>PCB terminal block, 2601 Series, solder pin dimensions 1 x 0.5 mm</h2><br/><br/>This PCB terminal block (item number 2601-3108) is designed for quick and simple connections. You can count on trusted safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. This PCB terminal block has a rated voltage of 160 V and can handle currents up to 17.5 A, making it ideal for high-load applications. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. Dimensions: 29.5 x 20.2 x 12.8 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². Up to eight potentials / eight poles can be connected to this terminal strip using eight clamping points on one level. The clamping spring is made of chrome-nickel spring steel (CrNi), the gray housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. A lever is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at an angle of 90°.. The solder pins, which are 1 x 0.5 mm in cross-section and 3.6 mm long, are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>",
"mpn" : "2601-3108",
"sku" : "2601-3108",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7394035-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk0MnxpbWFnZS9qcGVnfGFEQXpMMmc1Tmk4eE5EUTVNems1TkRJeU1UVTVPQzh5TURCZk56TTVOREF6TlY5RVJTNXFjR2N8NmFlYmFjODQyYmUzYzQ1Y2I2ZDRhZWQ2OGQ1MTkyOTc4YzQxNzQ5ZDNjNzI4ZDQ3YmY1OWFiYjE2OGMzNTM1Mg",
"gtin13" : "4066966243123",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2601-3108"
}