{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "PCB terminal block; lever; 1.5 mm²; Pin spacing 3.5 mm; 10-pole; Push-in CAGE CLAMP®; 1,50 mm²; gray", "description" : "<h2>PCB terminal block, 2601 Series, lever</h2><br/><br/>Our PCB terminal block (item number 2601-3110) makes connections quick and easy. You can count on trusted safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. Our PCB terminal block is rated for 160 V and is designed for use with a rated current of up to 17.5 A. As such, it is suitable for high-load applications. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. The item's dimensions are 36.5 x 20.2 x 12.8 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It has one level. Ten potentials can connect ten poles using the ten clamping points The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. This PCB terminal block is operated with a lever. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted into the board at a 90° angle.. The solder pins measure 1 x 0.5 mm in cross-section and 3.6 mm in length and are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>", "mpn" : "2601-3110", "sku" : "2601-3110", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-7394038-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ4OHxpbWFnZS9qcGVnfGFHSm1MMmhsTUM4eE5EUTVOREF5TVRBeU5UZ3lNaTh5TURCZk56TTVOREF6T0Y5RVJTNXFjR2N8MGY4Y2EzMGU4MTIyNTM3OTY0NTkwOWJmZmQwZGExZDdjNzQ2YjA1Y2E3OTE1NjcyOGJhNTVhNWQxNzNhNGE2MQ", "gtin13" : "4066966243215", "category" : "PCB Terminal Blocks and Pluggable Connectors", "url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2601-3110" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]