{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; lever; 4 mm²; Pin spacing 5 mm; 4-pole; Push-in CAGE CLAMP®; 4,00 mm²; gray",
"description" : "<h2>PCB terminal block, 2604 Series, solder pin dimensions 0.8 x 1 mm</h2><br/><br/>This PCB terminal block (item number 2604-1104) is designed for simple and secure connections. You can count on proven safety with these PCB terminal blocks, perfect for a wide range of applications when designing your devices. Our PCB terminal block is rated for 400 V and is designed for use with a rated current of up to 32 A. It is therefore suitable for high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 9 mm and 11 mm. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 22.4 x 20.7 x 19.2 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 4 mm². It has one level. You can connect four potentials / four poles using the four clamping points. The contacts are made of electrolytic copper (ECu), the gray housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. A lever is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. Insert the conductor into the board at an angle of 0°.. The solder pins are organized over the entire terminal strip (in-line). They are 0.8 x 1 mm cross-section and 4 mm in length. Each potential has two solder pins.<br/>",
"mpn" : "2604-1104",
"sku" : "2604-1104",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3fGltYWdlL2pwZWd8YUdJMUwyZzBOQzh4TkRNNE5EYzJPRGszTkRnM09DOHlNREJmTVRJMU5ESTRNRE5mUkVVdWFuQm58NGFhZmUzNDgwOGEwNjhmZGIxNjEzNmY5OTJiMGYwNzU0Yzk3ZjAyMDI1MzllMWQwNzZiZWFmY2Q5ODQ5NDY4Zg",
"gtin13" : "4055143564311",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2604-1104"
}