{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; 4 mm²; Pin spacing 5 mm; 2-pole; Push-in CAGE CLAMP®; 4,00 mm²; gray",
"description" : "<h2>PCB terminal block, 2624 Series, gray</h2><br/><br/>This PCB terminal block (item number 2624-3102) streamlines wire connections, making them both quick and easy. It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Our PCB terminal block is rated for 400 V and is designed to handle a rated current of up to 41 A. As such, it is suitable for high-load applications. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be plugged in without the need for tools—all thanks to its pluggable design. The dimensions are 11.5 x 20.3 x 15.4 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 6 mm². Up to two potentials / two poles can be connected to this terminal strip using two clamping points on one level. The gray housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. An operating tool is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. These PCB terminal blocks are mounted using feed-through mounts.. Insert the conductor into the board at an angle of 90°.. The solder pins measure 0.8 x 1 mm in cross-section and 4 mm in length and are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>",
"mpn" : "2624-3102",
"sku" : "2624-3102",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200002500038ab0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc0fGltYWdlL2pwZWd8YUdNd0wyZzRZeTh4TkRZNU1EQTRPRFl4TlRrMk5pOHlNREJmTURJd01EQXdNalV3TURBek9HRmlNREF3TURFd01HSTJYMFJGTG1wd1p3fGMzZDQ5YmNkOTMwNjg4MTAxM2Q0Y2FhOWJlNWUzMDA1MTNhYmM1MDc3ZDc0MzE3NmUxYmZjNGI3N2U1ZjljMzk",
"gtin13" : "4055143578738",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2624-3102"
}