{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 3-pole; CAGE CLAMP®; 2,50 mm²; black", "description" : "<h2>PCB terminal block, 739 Series, operating tool</h2><br/><br/>Our PCB terminal block (item number 739-103/000-004) makes connecting wires quick and easy. You can count on tried and tested safety with these PCB terminal blocks, perfect for a wide range of applications when designing your devices. Rated current and voltage are important parameters when selecting a PCB terminal block, as they indicate how the product can be used. This product has a rated voltage of 320 V and a rated current of 24 A, making it suitable for high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 8 mm and 9 mm. This product incorporates one conductor terminal and utilizes CAGE CLAMP®. Our trusted universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. The dimensions are 16.5 x 19 x 14.3 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and three clamping points that you can use to connect three potentials / 3 poles. The black housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted into the board at a 90° angle.. The solder pins, which are 0.8 x 1.2 mm in cross-section and 3.2 mm long, are set out over the entire terminal strip (in-line). There are one solder pin per potential.<br/>", "mpn" : "739-103/000-004", "sku" : "739-103/000-004", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d000322da000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA3fGltYWdlL2pwZWd8YURZeUwyaG1NaTh4TkRZNE9EazJNRFkzTlRnM01DOHlNREJmTURJd01EQXdNR1F3TURBek1qSmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDg3MWE3MjQ3YmMzMDEyZjA3ZDk4NmQ1YWZiMjEwMjZkZWQ2NDQ5NzEyYTYwZTM5NjU4OWI3NTQzOTgyNjVhM2Q", "gtin13" : "4045454643515", "category" : "PCB Terminal Blocks and Pluggable Connectors", "url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/739-103_000-004" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]