{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 14-pole; CAGE CLAMP®; 2,50 mm²; black", "description" : "<h2>PCB terminal block, 739 Series, 90 °conductor entry to board</h2><br/><br/>This PCB terminal block (item number 739-114/000-004) is designed to connect conductors quickly and easily. It offers the flexibility needed for different mounting types. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 24 A, making it suitable for high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 8 mm and 9 mm. This product features one conductor terminal and utilizes CAGE CLAMP®. Our celebrated universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. The dimensions are 71.5 x 19 x 14.3 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect fourteen potentials / fourteen poles using the fourteen clamping points. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the black housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. This PCB terminal block is operated with an operating tool. THT is used to solder the PCB terminal block. The conductor is designed to be inserted into the board at an angle of 90°.. The solder pins measure 0.8 x 1.2 mm in cross-section and 3.2 mm in length and are laid out over the entire terminal strip (in-line). There are one solder pin per potential.<br/>", "mpn" : "739-114/000-004", "sku" : "739-114/000-004", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d000322da000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA3fGltYWdlL2pwZWd8YURZeUwyaG1NaTh4TkRZNE9EazJNRFkzTlRnM01DOHlNREJmTURJd01EQXdNR1F3TURBek1qSmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDg3MWE3MjQ3YmMzMDEyZjA3ZDk4NmQ1YWZiMjEwMjZkZWQ2NDQ5NzEyYTYwZTM5NjU4OWI3NTQzOTgyNjVhM2Q", "gtin13" : "4045454643508", "category" : "PCB Terminal Blocks and Pluggable Connectors", "url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/739-114_000-004" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]