{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 18-pole; CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>PCB terminal block, 739 Series, gray</h2><br/><br/>Easily, quickly and safely connect conductors with this PCB terminal block (item number 739-118). It is ideal for custom installations with different mounting types. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 24 A, making it ideal for high-load applications. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this connector is highly versatile. Our CAGE CLAMP® connection provides a proven and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The dimensions are 91.5 x 19 x 14.3 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to eighteen potentials / eighteen poles can be connected to this terminal strip using eighteen clamping points on one level. The gray housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. Insert the conductor at an angle of 90°.. The solder pins are organized over the entire terminal strip (in-line). They are 0.8 x 1.2 mm cross-section and 3.2 mm in length. Each potential has one solder pin.<br/>",
"mpn" : "739-118",
"sku" : "739-118",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d000322da000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA3fGltYWdlL2pwZWd8YURZeUwyaG1NaTh4TkRZNE9EazJNRFkzTlRnM01DOHlNREJmTURJd01EQXdNR1F3TURBek1qSmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDg3MWE3MjQ3YmMzMDEyZjA3ZDk4NmQ1YWZiMjEwMjZkZWQ2NDQ5NzEyYTYwZTM5NjU4OWI3NTQzOTgyNjVhM2Q",
"gtin13" : "4044918859967",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/739-118"
}