{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 4-pole; CAGE CLAMP®; commoning option; gray",
"description" : "<h2>PCB terminal block, 236 Series, with 5 mm pin spacing</h2><br/><br/>Our PCB terminal block (item number 236-404) is the perfect way to connect conductors quickly and securely. It is a universal connector that can be used practically anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Our PCB terminal block is rated for 320 V and is designed for use with a rated current of up to 24 A. As such, it is suitable for high-load applications. Strip lengths must be between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 22.3 x 17 x 14 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features one level and four clamping points for connecting four potentials / 4 poles. The gray housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted into the board at a 45° angle.. The solder pins measure 0.7 x 0.7 mm in cross-section and 4 mm in length and are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>",
"mpn" : "236-404",
"sku" : "236-404",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d0002ceac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAyfGltYWdlL2pwZWd8YUdJMUwyaG1PQzh4TkRZNE5UZzVNVGN5TXpJNU5DOHlNREJmTURJd01EQXdNR1F3TURBeVkyVmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDQzNDcxMGYyYTRjOWU2MzRiZGIzYWZhZjUzYTVlZjdjOGI4M2Q5N2Y5M2I5M2ViZTMwNTQyYmQ0YTY0NmU5MWE",
"gtin13" : "4044918894593",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/236-404"
}