{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 2-pole; CAGE CLAMP®; commoning option; 2,50 mm²; gray",
"description" : "<h2>PCB terminal block, 255 Series, 90 °conductor entry to board</h2><br/><br/>Our PCB terminal block (item number 255-502) is designed for seamless electrical installations. It offers the flexibility needed for different mounting types. This PCB terminal block has a rated voltage of 630 V and can handle currents up to 24 A, making it ideal for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this connector is highly versatile. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 17.9 x 18.2 x 18.3 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to two potentials / two poles can be connected to this terminal strip using two clamping points on one level. The clamping spring is made of chrome-nickel spring steel (CrNi), the gray housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. A push-button is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted into the board at an angle of 90°.. The solder pins measure 0.7 x 0.7 mm in cross-section and 4 mm in length and are organized over the entire terminal strip (in-line). There are two solder pins per potential.<br/>",
"mpn" : "255-502",
"sku" : "255-502",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTN8aW1hZ2UvanBlZ3xhRGhqTDJnM1l5OHhORFk0TmpNMU5UUTFOakF6TUM4eU1EQmZNREl3TURBd01HUXdNREF6TXpBNE5UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NTlhMWFiYzkxMTYyNThkMjc0NTcxYThmZmY5M2M5ZTJiOTJjYWUxYzhlZTBiNDA1ZjlkZGQxYmViNjNmOGY0OA",
"gtin13" : "4044918661232",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/255-502"
}