{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 5-pole; CAGE CLAMP®; commoning option; 2,50 mm²; gray", "description" : "<h2>PCB terminal block, 257 Series, gray</h2><br/><br/>Quick and easy connections are guaranteed with this PCB terminal block (item number 257-455). It is perfect for custom installations with different mounting types. Rated current and voltage are key factors to consider when selecting a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 320 V and a rated current of 24 A, making it suitable for high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. This product features one conductor terminal and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The dimensions are 27.9 x 24.2 x 14.2 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. Five potentials can connect five poles using the five clamping points The contacts are made of electrolytic copper (ECu), the gray housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. Push-button (angled) is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted at an angle of 0°.. The solder pins measure 0.7 x 0.7 mm in cross-section and 4 mm in length and are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>", "mpn" : "257-455", "sku" : "257-455", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc5fGltYWdlL2pwZWd8YURNeEwyaGtaUzh4TkRZNE9USTBPVEF6TkRJM01DOHlNREJmTURJd01EQXdNalV3TURBd05ETTBaakF3TURFd01HSTJYMFJGTG1wd1p3fGVlYTEyZTM3YzVjYWIxMzg4NzVkMGIyZDVmMjNhYTBhYjFhZjY2ODhjNzdmZDliMzllOTYwZTRkNTExNDhlODk", "gtin13" : "4044918676465", "category" : "PCB Terminal Blocks and Pluggable Connectors", "url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/257-455" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]