{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 2-pole; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>PCB terminal block, 739 Series, CAGE CLAMP®</h2><br/><br/>This PCB terminal block (item number 739-102) is designed for quick and simple connections. It offers the flexibility needed for different mounting types. Rated current and voltage are key factors to consider when selecting a PCB terminal block, as they indicate how the product can be used. This product has a rated voltage of 320 V and a rated current of 24 A, making it suitable for high-load applications. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this product delivers reliable performance. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 11.5 x 19 x 14.3 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to two potentials / two poles can be connected to this terminal strip using two clamping points on one level. The clamping spring is made of chrome-nickel spring steel (CrNi), the gray housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. This PCB terminal block is operated with an operating tool. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted into the board at an angle of 90°.. The solder pins, which are 0.8 x 1.2 mm in cross-section and 3.2 mm long, are set out over the entire terminal strip (in-line). There are one solder pin per potential.<br/>", "mpn" : "739-102", "sku" : "739-102", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d000322da000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA3fGltYWdlL2pwZWd8YURZeUwyaG1NaTh4TkRZNE9EazJNRFkzTlRnM01DOHlNREJmTURJd01EQXdNR1F3TURBek1qSmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDg3MWE3MjQ3YmMzMDEyZjA3ZDk4NmQ1YWZiMjEwMjZkZWQ2NDQ5NzEyYTYwZTM5NjU4OWI3NTQzOTgyNjVhM2Q", "gtin13" : "4044918859400", "category" : "PCB Terminal Blocks and Pluggable Connectors", "url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/739-102" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]