{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; 2.5 mm²; Pin spacing 7.5 mm; 5-pole; CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>PCB terminal block, 739 Series, gray</h2><br/><br/>Our PCB terminal block (item number 739-205) is the perfect way to connect conductors quickly and easily. It is a universal connector that can be used almost anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 630 V and can handle currents up to 24 A, making it suitable for high-load applications. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 36.5 x 19 x 14.3 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to five potentials / five poles can be connected to this terminal strip using five clamping points on one level. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the gray housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. This PCB terminal block is operated with an operating tool. The PCB terminal block is designed for THT soldering. Insert the conductor at a 90° angle.. The solder pins measure 0.8 x 1.2 mm in cross-section and 3.2 mm in length and are laid out over the entire terminal strip (in-line). There are one solder pin per potential.<br/>",
"mpn" : "739-205",
"sku" : "739-205",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d00032133000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIxfGltYWdlL2pwZWd8YUdGaUwyaGtNeTh4TkRZNE56STBPVGs0T1RZMk1pOHlNREJmTURJd01EQXdNR1F3TURBek1qRXpNekF3TURFd01HSTJYMFJGTG1wd1p3fDIyYTM2MmVhZTNjNWJiN2JjNmYzZjJjMWUyZTU5M2E5MWYyNjA4NzMxMWQwM2ZlNjhlNzY5Y2U3NjAyYjE1YWY",
"gtin13" : "4044918860864",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/739-205"
}