{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "PCB terminal block; 2.5 mm²; Pin spacing 7.62 mm; 8-pole; CAGE CLAMP®; 2,50 mm²; orange", "description" : "<h2>PCB terminal block, 739 Series, operating tool</h2><br/><br/>This PCB terminal block (item number 739-238) is designed for quick and simple connections. You can rely on trusted safety with these PCB terminal blocks, perfect for a wide range of applications when designing your devices. Our PCB terminal block is rated for 630 V and is designed for use with a rated current of up to 24 A. It can therefore be used in high-load applications. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this connector delivers reliable performance. Our CAGE CLAMP® connection provides a dependable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The item's dimensions are 59.84 x 19 x 14.3 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. Eight potentials can connect eight poles using the eight clamping points The contacts are made of electrolytic copper (ECu), the orange housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted into the board at an angle of 90°.. The solder pins measure 0.8 x 1.2 mm in cross-section and 3.2 mm in length and are organized over the entire terminal strip (in-line). There are one solder pin per potential.<br/>", "mpn" : "739-238", "sku" : "739-238", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d000321c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA3fGltYWdlL2pwZWd8YURJM0wyZzVPQzh4TkRZNU1UYzJOelExTVRZM09DOHlNREJmTURJd01EQXdNR1F3TURBek1qRmpNREF3TURFd01HSTJYMFJGTG1wd1p3fDlhYWIyM2I5NTczYWI3Mzk3MjA5MTIyZWZlYTExMGUzOTZmZTVlNzFhNGExZjBlOTcwN2NjMmE5NTExNTFhNmQ", "gtin13" : "4044918861182", "category" : "PCB Terminal Blocks and Pluggable Connectors", "url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/739-238" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]