{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 2-pole; CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>PCB terminal block, 740 Series, CAGE CLAMP®</h2><br/><br/>This PCB terminal block (item number 740-102) streamlines wire connections, making them both quick and easy. It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 16 A, making it ideal for high-load applications. Strip lengths must be between 6 mm and 7 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a reliable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The item's dimensions are 10 x 23.3 x 11.1 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and two clamping points for connecting two potentials / 2 poles. The gray housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at an angle of 0°.. The solder pins measure 0.8 x 1 mm in cross-section and 5.1 mm in length and are organized over the entire terminal strip (in-line). There are one solder pin per potential.<br/>",
"mpn" : "740-102",
"sku" : "740-102",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d00032d34000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU0fGltYWdlL2pwZWd8YUdFMkwyaGxOaTh4TkRZNU1UVTRNemMxTkRJM01DOHlNREJmTURJd01EQXdNR1F3TURBek1tUXpOREF3TURFd01HSTJYMFJGTG1wd1p3fDA0NzE2ZjJlZTRjYzBhNDk4YTk3MWY0ZGMyYjQ1OTViYzhjMzYzZTVmMWRkYjEzNTE4YzYyNWNjYTk5OWQ0OTY",
"gtin13" : "4055143260138",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/740-102"
}