{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 4-pole; CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>PCB terminal block, 740 Series, gray</h2><br/><br/>This PCB terminal block (item number 740-104) is designed for easy and secure connections. You can count on tried and tested safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 16 A, making it ideal for high-load applications. Ensure that the strip lengths are between 6 mm and 7 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 20 x 23.3 x 11.1 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. Four potentials can connect four poles using the four clamping points The contacts are made of electrolytic copper (ECu), the gray housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. Insert the conductor into the board at a 0° angle.. The solder pins, which are 0.8 x 1 mm in cross-section and 5.1 mm long, are laid out over the entire terminal strip (in-line). There are one solder pin per potential.<br/>",
"mpn" : "740-104",
"sku" : "740-104",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d00032d34000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU0fGltYWdlL2pwZWd8YUdFMkwyaGxOaTh4TkRZNU1UVTRNemMxTkRJM01DOHlNREJmTURJd01EQXdNR1F3TURBek1tUXpOREF3TURFd01HSTJYMFJGTG1wd1p3fDA0NzE2ZjJlZTRjYzBhNDk4YTk3MWY0ZGMyYjQ1OTViYzhjMzYzZTVmMWRkYjEzNTE4YzYyNWNjYTk5OWQ0OTY",
"gtin13" : "4055143260176",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/740-104"
}