{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 7-pole; CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>PCB terminal block, 740 Series, CAGE CLAMP®</h2><br/><br/>Our PCB terminal block (item number 740-107) is the perfect way to connect conductors quickly and easily. You can count on proven safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. Rated current and voltage are important parameters when selecting a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 320 V and a rated current of 16 A, making it suitable for high-load applications. Strip lengths must be between 6 mm and 7 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The dimensions are 35 x 23.3 x 11.1 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. Seven potentials can connect seven poles using the seven clamping points The gray housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. This PCB terminal block is operated with an operating tool. THT is used to solder the PCB terminal block. Insert the conductor into the board at an angle of 0°.. The solder pins measure 0.8 x 1 mm in cross-section and 5.1 mm in length and are arranged over the entire terminal strip (in-line). There are one solder pin per potential.<br/>",
"mpn" : "740-107",
"sku" : "740-107",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d00032d34000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU0fGltYWdlL2pwZWd8YUdFMkwyaGxOaTh4TkRZNU1UVTRNemMxTkRJM01DOHlNREJmTURJd01EQXdNR1F3TURBek1tUXpOREF3TURFd01HSTJYMFJGTG1wd1p3fDA0NzE2ZjJlZTRjYzBhNDk4YTk3MWY0ZGMyYjQ1OTViYzhjMzYzZTVmMWRkYjEzNTE4YzYyNWNjYTk5OWQ0OTY",
"gtin13" : "4055143342469",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/740-107"
}