{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 9-pole; CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>PCB terminal block, 740 Series, CAGE CLAMP®</h2><br/><br/>This PCB terminal block (item number 740-109) streamlines wire connections, making them both quick and easy. You can rely on trusted safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. Rated current and voltage are important parameters when choosing a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 320 V and a rated current of 16 A, making it suitable for high-load applications. Strip lengths must be between 6 mm and 7 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this connector outperforms the competition. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 45 x 23.3 x 11.1 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and nine clamping points for connecting nine potentials / 9 poles. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. THT is used to solder the PCB terminal block. Insert the conductor into the board at an angle of 0°.. The solder pins are organized over the entire terminal strip (in-line) and are 0.8 x 1 mm and 5.1 mm in length. Each potential has one solder pin.<br/>",
"mpn" : "740-109",
"sku" : "740-109",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d00032d34000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU0fGltYWdlL2pwZWd8YUdFMkwyaGxOaTh4TkRZNU1UVTRNemMxTkRJM01DOHlNREJmTURJd01EQXdNR1F3TURBek1tUXpOREF3TURFd01HSTJYMFJGTG1wd1p3fDA0NzE2ZjJlZTRjYzBhNDk4YTk3MWY0ZGMyYjQ1OTViYzhjMzYzZTVmMWRkYjEzNTE4YzYyNWNjYTk5OWQ0OTY",
"gtin13" : "4055143237826",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/740-109"
}