{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 13-pole; Push-in CAGE CLAMP®; with test port; 1,50 mm²; gray",
"description" : "<h2>PCB terminal block, 805 Series, solder pin dimensions 0.5 x 0.75 mm</h2><br/><br/>Our PCB terminal block (item number 805-113) is the perfect way to connect conductors quickly and securely. It is a universal connector that can be used almost anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 17.5 A, making it ideal for high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 9 mm and 10 mm. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this product is highly versatile. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Dimensions: 47 x 13.7 x 13.6 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 1.5 mm². It has one level. You can connect thirteen potentials / thirteen poles using the thirteen clamping points. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. This PCB terminal block is operated with a push-button. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at an angle of 0°.. The solder pins are organized over the entire terminal strip (staggered) and are 0.5 x 0.75 mm and 3.2 mm in length. Each potential has one solder pin.<br/>",
"mpn" : "805-113",
"sku" : "805-113",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000030000eb70000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk4fGltYWdlL2pwZWd8YURjeEwyZ3pPQzh4TkRZNU1UZzFOelkyTVRrNE1pOHlNREJmTURJd01EQXdNRE13TURBd1pXSTNNREF3TURJd01HSTJYMFJGTG1wd1p3fGJiZDRjM2Y5OWM1YThmM2UxZjIxNDRlMDhlOWQzMjBhYjI3MzA5YmMzZmNiZGY2YmNkOTU3OGRlMjM2Y2Q0NjM",
"gtin13" : "4045454731618",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/805-113"
}