{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "SMD PCB terminal block; 0.5 mm²; Pin spacing 3 mm; 2-pole; PUSH WIRE®; in tape-and-reel packaging; 0,50 mm²; white",
"description" : "<h2>PCB terminal block, 2059 Series, with 3 mm pin spacing</h2><br/><br/>Connecting conductors is quick and easy with this PCB terminal block (item number 2059-302/998-403). You can count on tried and tested safety with these PCB terminal blocks, perfect for a wide range of applications when designing your devices. This PCB terminal block has a rated voltage of 160 V and can handle currents up to 3 A. Ensure that the strip lengths are between 4 mm and 5.5 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes PUSH WIRE®. Our PUSH WIRE® connection is the quick and easy method for connecting solid conductors. Dimensions: 5.9 x 2.7 x 7.9 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 0.34 mm² on one side and for conductor cross sections ranging from 0.5 mm² to 0.5 mm² on the other side. Up to two potentials / two poles can be connected to this terminal strip using two clamping points on one level. The contacts are made of copper alloy and the white housing is made of polyphthalamide (PPA GF) for insulation. The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. The PCB terminal block is designed for SMD soldering. The conductor is designed to be inserted at an angle of 0°..<br/>",
"mpn" : "2059-302/998-403",
"sku" : "2059-302/998-403",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001900034a63000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjJ8aW1hZ2UvanBlZ3xhR1V6TDJoalppOHhORFk0TmpNNE9EUTFNelF3Tmk4eU1EQmZNREl3TURBd01Ua3dNREF6TkdFMk16QXdNREV3TUdJMlgwUkZMbXB3Wnd8NDFmMDkwMjVhZGYyMjk3NjQ3MjdiOGNiYzc1MzEyZWU4OGJkZjY3ZjU0MDdmMjhkMzZjN2M5ZTdiYzE3YjA1MA",
"gtin13" : "4055143082686",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/smd-pcb-terminal-block-in-tape-and-reel-packaging/p/2059-302_998-403"
}