{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "SMD PCB terminal block; push-button; 0.75 mm²; Pin spacing 6.5 mm; 1-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; Without housing; 0,75 mm²; silver-colored",
"description" : "<h2>PCB terminal block, 2065 Series, push-button</h2><br/><br/>Quick and easy connections are guaranteed with this PCB terminal block (item number 2065-100/998-403). You can rely on tried and tested safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. Rated current and voltage are key factors to consider when choosing a PCB terminal block, as they indicate how the product can be used. This product has a rated voltage of 320 V and a rated current of 9 A. Strip lengths must be between 7.5 mm and 9.5 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be inserted without the need for tools—all thanks to its pluggable design. The dimensions are 2.9 x 2.7 x 8 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 0.75 mm². It has one level. The single potential can connect one pole using one clamping point The contacts are made of copper alloy and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. This PCB terminal block is operated with a push-button. The PCB terminal block is designed for SMD soldering. The conductor is designed to be inserted at an angle of 0°..<br/>",
"mpn" : "2065-100/998-403",
"sku" : "2065-100/998-403",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7972600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI4fGltYWdlL2pwZWd8YUROaUwyZ3haQzh4TXpnd01qQTJOVEEyT0RBMk1pOHlNREJmTnprM01qWXdNRjlFUlM1cWNHY3xkYTE1MDRlOGQ4NzZmOGMxNmYxYWRhN2RhMWNlMTFlNjVjZTg4MmY4Yjc4YjViYTVlMGY4N2Q2NjRhYmZmZTNk",
"gtin13" : "4055143665469",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/smd-pcb-terminal-block/p/2065-100_998-403"
}