{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "SMD PCB terminal block; push-button; 0.75 mm²; Pin spacing 4 mm; 3-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; 0,75 mm²; white",
"description" : "<h2>PCB terminal block, 2060 Series, white</h2><br/><br/>This PCB terminal block (item number 2060-453/998-404) is designed to connect conductors quickly and easily. It is a universal connector that can be used almost anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Our PCB terminal block is rated for 160 V and is designed to handle a rated current of up to 9 A. Strip lengths must be between 7 mm and 9 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The item's dimensions are 11.9 x 4.5 x 13.1 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is ideal for conductor cross sections ranging from 0.2 mm² to 0.75 mm². It has one level. You can connect three potentials / three poles using the three clamping points. The clamping spring is made of a Copper alloy, the white housing is made of polyphthalamide (PPA GF) for insulation, and the contacts are made of copper alloy. The contact surface is coated with tin. A push-button is used to operate this PCB terminal block. The PCB terminal block is designed for SMD soldering. The conductor is designed to be inserted at an angle of 0°..<br/>",
"mpn" : "2060-453/998-404",
"sku" : "2060-453/998-404",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001a00014206000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTJ8aW1hZ2UvanBlZ3xhR0ptTDJoaU55OHhORFk0T0RjeE1EazFNRGswTWk4eU1EQmZNREl3TURBd01XRXdNREF4TkRJd05qQXdNREV3TUdJMlgwUkZMbXB3Wnd8MTcwM2Y2NDEyYmE3OTdhODM0OWMxMjYwZWUxY2U1NmFkZWY5Mzg3MmI0ZTY2Nzk0N2EwYTIzZTJiOGNjOWY4YQ",
"gtin13" : "4055143888196",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/smd-terminal-block-with-push-buttons-in-tape-and-reel-packing/p/2060-453_998-404"
}