{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "SMD PCB terminal block; push-button; 1.5 mm²; Pin spacing 6 mm; 1-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; 1,50 mm²; white",
"description" : "<h2>PCB terminal block, 2061 Series, Push-in CAGE CLAMP®</h2><br/><br/>This PCB terminal block (item number 2061-601/998-404) is designed for easy and secure connections. You can count on proven safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. Our PCB terminal block is rated for 320 V and is designed for use with a rated current of up to 17.5 A. It is therefore suitable for high-load applications. Strip lengths must be between 7 mm and 10 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The item's dimensions are 5.7 x 5.6 x 15.8 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 1.5 mm². Up to one potential / one pole can be connected to this terminal block using one clamping point on one level. The contacts are made of copper alloy and the white housing is made of polyphthalamide (PPA GF) for insulation. The contact surface is coated with tin. This PCB terminal block is operated with a push-button. SMD is used to assemble the PCB terminal block. The conductor is designed to be inserted into the board at an angle of 0°..<br/>",
"mpn" : "2061-601/998-404",
"sku" : "2061-601/998-404",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8770185-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTV8aW1hZ2UvanBlZ3xhRGRsTDJobE1DOHhNemd3TVRNeE9ERTROekF6T0M4eU1EQmZPRGMzTURFNE5WOUVSUzVxY0djfGE3YmQzZTgzOTBlODVhYTk1ZTVkZjg2ZWU5OTU2MmZmYWJkNmRlMWMxMzhjOGE4YmIxMWQ4YzM0NzdmMWUyMjI",
"gtin13" : "4055143278065",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/smd-terminal-block-with-push-buttons-in-tape-and-reel-packing/p/2061-601_998-404"
}