{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Stackable PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 1-pole; CAGE CLAMP®; commoning option; 2,50 mm²; black",
"description" : "<h2>PCB terminal block, 255 Series, black</h2><br/><br/>Connecting conductors is quick and easy with this PCB terminal block (item number 255-748). It is a universal connector that can be used practically anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Our PCB terminal block is rated for 320 V and is designed for use with a rated current of up to 24 A. It can therefore be used in high-load applications. Strip lengths must be between 5 mm and 6 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this product is highly versatile. Our tried-and-tested universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. The item's dimensions are 7.8 x 18.2 x 18.3 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect a single potential / one pole using one clamping point. The black housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. This PCB terminal block is operated with a push-button. THT is used to solder the PCB terminal block. Insert the conductor at a 90° angle.. The solder pins are organized within the terminal block (in-line) and are 0.7 x 0.7 mm cross-section and 4 mm in length. Each potential has two solder pins.<br/>",
"mpn" : "255-748",
"sku" : "255-748",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY4fGltYWdlL2pwZWd8YUdVNUwyZzBaQzh4TkRZNE56STBOell6TURNMk5pOHlNREJmTURJd01EQXdNR1F3TURBek16RTVaakF3TURFd01HSTJYMFJGTG1wd1p3fDNjZTA1ZWQxMDdiODQwYjA1MGM2ZDAxODcyNzEyZGU1NGQzYjc0ZTU1YmQ0MzliNmNjYWU1MWRlYWM3ZjFmZjI",
"gtin13" : "4044918663168",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/stackable-pcb-terminal-block/p/255-748"
}