{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 5/5.08 mm; 2-pole; CAGE CLAMP®; commoning option; 2,50 mm²; gray",
"description" : "<h2>PCB terminal block, 255 Series, gray</h2><br/><br/>Connecting conductors is quick and easy with this PCB terminal block (item number 255-402/333-000). You can count on tried and tested safety with these PCB terminal blocks, perfect for a wide range of applications when designing your devices. Our PCB terminal block is rated for 320 V and is designed to handle a rated current of up to 24 A. It is therefore suitable for high-load applications. Strip lengths must be between 5 mm and 6 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this product outperforms the competition. Our proven universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. The item's dimensions are 12.9 x 22.2 x 23 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to two potentials / two poles can be connected to this terminal strip using two clamping points on one level. The clamping spring is made of chrome-nickel spring steel (CrNi), the gray housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. This PCB terminal block is operated with finger-operated lever. THT is used to solder the PCB terminal block. Insert the conductor into the board at a 90° angle.. The solder pins measure 0.7 x 0.7 mm in cross-section and 4 mm in length and are organized over the entire terminal strip (in-line). There are two solder pins per potential.<br/>",
"mpn" : "255-402/333-000",
"sku" : "255-402/333-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYzfGltYWdlL2pwZWd8YURSaEwyZzFNQzh4TkRZNU1URXpNekF6TURRek1DOHlNREJmTURJd01EQXdNR1F3TURBek16SXlZekF3TURFd01HSTJYMFJGTG1wd1p3fDQ0YjJmZGFhNWU3MmViMTRiZDgxMDU2YTAzZDQ3ZGMwMzgyNmY3MzY2NmNlOTUwMGY1Njc4ZWY4NmQ3NDA4ZTc",
"gtin13" : "4044918658843",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-finger-operated-levers/p/255-402_333-000"
}