{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; 6 mm²; Pin spacing 7.5 mm; 2-pole; CAGE CLAMP®; commoning option; 6,00 mm²; gray",
"description" : "<h2>PCB terminal block, 745 Series, operating tool</h2><br/><br/>Connect conductors quickly and easily with this PCB terminal block (item number 745-302). It offers the flexibility needed for different mounting types. Rated current and voltage are key factors to consider when selecting a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 630 V and a rated current of 41 A, making it suitable for high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 11 mm and 12 mm. This product features one conductor terminal and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a safe and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 16.6 x 27.5 x 29.1 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 6 mm². It has one level. Two potentials can connect two poles using the two clamping points The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. THT is used to solder the PCB terminal block. The conductor is designed to be inserted at an angle of 45°.. The solder pins measure 1 x 1.4 mm in cross-section and 4.5 mm in length and are organized over the entire terminal strip (in-line). There are two solder pins per potential.<br/>",
"mpn" : "745-302",
"sku" : "745-302",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d0002e793000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYxfGltYWdlL2pwZWd8YURrd0wyZzNNUzh4TkRZNE9EWTNOVFU1TkRJM01DOHlNREJmTURJd01EQXdNR1F3TURBeVpUYzVNekF3TURFd01HSTJYMFJGTG1wd1p3fDc5YTU2MDRmYTZiZWM3ZWE5MTk0ZDgzNGFlMDgxNzQ0ZWZlZjYxNzEzNDZhOWY0YjBjZWM3M2JmNjkxOTMzOTM",
"gtin13" : "4044918302074",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-jumper-slot/p/745-302"
}