{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "THR PCB terminal block; push-button; 0.75 mm²; Pin spacing 4 mm; 2-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; 0,75 mm²; white",
"description" : "<h2>PCB terminal block, 2060 Series, solder pin dimensions 1.2 x 0.75 mm</h2><br/><br/>Easily, quickly and safely connect conductors with this PCB terminal block (item number 2060-1452/998-404). It is a universal connector that can be used almost anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 160 V and can handle currents up to 9 A. Strip lengths must be between 6 mm and 7 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The dimensions are 7.9 x 6.9 x 12.7 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 0.75 mm². It has one level. You can connect two potentials / two poles using the two clamping points. The contacts are made of copper alloy, the white housing is made of polyphthalamide (PPA GF) for insulation, and the clamping spring is made of a Copper alloy. Tin is used for coating the contact surfaces. This PCB terminal block is operated with a push-button. THR is used to assemble the PCB terminal block. The conductor is designed to be inserted at an angle of 0°.. The solder pins, which are 1.2 x 0.75 mm in cross-section and 2.4 mm long, are set out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>",
"mpn" : "2060-1452/998-404",
"sku" : "2060-1452/998-404",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200002000036136000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjF8aW1hZ2UvanBlZ3xhR0UwTDJobU5DOHhORFk1TVRZNE5UUTJOakUwTWk4eU1EQmZNREl3TURBd01qQXdNREF6TmpFek5qQXdNREV3TUdJMlgwUkZMbXB3Wnd8YjZmYzYzY2VkNzlhMDYxNzE4NGY0OGVmZGQ3ZThhNDkwMDUzOTRkOGU3MWIxZmQyMzlhZmMzOGU2N2NiNTYxOA",
"gtin13" : "4055143331203",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/thr-terminal-block-with-push-buttons-in-tape-and-reel-packing/p/2060-1452_998-404"
}