{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Through-Board SMD PCB Terminal Block; 0.75 mm²; Pin spacing 6.5 mm; 1-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; 0,75 mm²; white", "description" : "<h2>PCB terminal block, 2070 Series, white</h2><br/><br/>Our PCB terminal block (item number 2070-451/998-406) makes connections quick and easy. It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Rated current and voltage are important parameters when selecting a PCB terminal block, as they indicate how the product can be used. This product has a rated voltage of 320 V and a rated current of 9 A. Ensure that the strip lengths are between 8 mm and 10 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 5.3 x 7.45 x 22.2 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 0.75 mm². It has one level. The single potential can connect one pole using one clamping point The white housing is made of polyphthalamide (PPA GF) for insulation and the contacts are made of copper alloy. Tin is used for coating the contact surfaces. This PCB terminal block is operated with an operating tool. The PCB terminal block is designed for SMD soldering. These PCB terminal blocks are mounted using through-boards.. The conductor is designed to be inserted into the board at an angle of 0°..<br/>", "mpn" : "2070-451/998-406", "sku" : "2070-451/998-406", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001200020c45000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTAzfGltYWdlL2pwZWd8YUdKakwyZzNOQzh4TkRZNE9UWTRPRGszTnpRek9DOHlNREJmTURJd01EQXdNVEl3TURBeU1HTTBOVEF3TURJd01HSTJYMFJGTG1wd1p3fDdlNTY1YWYyMWUzZmU3ZmY4OGUzOWM2YWRjMmUwM2RiN2RjMDI3YjY2OWM1NWRmYjI5MzE5OWYwZDYyZGJlZTQ", "gtin13" : "4055143645188", "category" : "PCB Terminal Blocks and Pluggable Connectors", "url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/through-board-smd-pcb-terminal-block/p/2070-451_998-406" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
Item no. 2070-451/998-406

Through-Board SMD PCB Terminal Block; 0.75 mm²; Pin spacing 6.5 mm; 1-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; 0,75 mm²; white

Item no. 2070-451/998-406
Through-Board SMD PCB Terminal Block
Please wait ...
Your price per piece*
On request
Item no. 2070-451/998-406
Through-Board SMD PCB Terminal Block
Please wait ...
Your price per piece*
On request