{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Through-Board SMD PCB Terminal Block; 0.75 mm²; Pin spacing 6.5 mm; 1-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; 0,75 mm²; white",
"description" : "<h2>PCB terminal block, 2070 Series, with 6.5 mm pin spacing</h2><br/><br/>Our PCB terminal block (item number 2070-521/998-406) makes connecting wires quick and easy. You can count on proven safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. Our PCB terminal block is rated for 320 V and is designed to handle a rated current of up to 9 A. Ensure that the strip lengths are between 8 mm and 10 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 5.3 x 7.45 x 22.2 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is ideal for conductor cross sections ranging from 0.2 mm² to 0.75 mm². It comes with one level and a clamping point that you can use to connect a single potential / 1 pole. The white housing is made of polyphthalamide (PPA GF) for insulation and the contacts are made of copper alloy. Tin is used for coating the contact surfaces. This PCB terminal block is operated with an operating tool. SMD is used to assemble the PCB terminal block. These PCB terminal blocks are mounted using through-boards.. The conductor is designed to be inserted at an angle of 0°..<br/>",
"mpn" : "2070-521/998-406",
"sku" : "2070-521/998-406",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001200012a58000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjF8aW1hZ2UvanBlZ3xhRFZsTDJoaU5TOHhORFk1TVRneE9URXlOamd4TkM4eU1EQmZNREl3TURBd01USXdNREF4TW1FMU9EQXdNREl3TUdJMlgwUkZMbXB3Wnd8ODVkMjRhMTljYThlYmNmYWQ2OGU1N2M1ZmM3MTc0YjlhNDM5NWU3OWQ5MzY3MzY1NDljYzdhYTU2OGUyYzA4ZA",
"gtin13" : "4055143645140",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/through-board-smd-pcb-terminal-block/p/2070-521_998-406"
}