{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Through-Board SMD PCB Terminal Block; 0.75 mm²; Pin spacing 6.5 mm; 1-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; 0,75 mm²; white",
"description" : "<h2>PCB terminal block, 2070 Series, 0 °conductor entry to board</h2><br/><br/>Connect conductors quickly and securely with this PCB terminal block (item number 2070-541/998-406). It is a universal connector that can be used almost anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Our PCB terminal block is rated for 320 V and is designed to handle a rated current of up to 9 A. Conductors should only be connected to this PCB terminal block if their strip length is between 8 mm and 10 mm. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this connector delivers reliable performance. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be inserted without needing to use any tools—all thanks to its pluggable design. The dimensions are 5.3 x 7.45 x 22.2 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 0.75 mm². It features one level and a clamping point for connecting a single potential / 1 pole. The contacts are made of copper alloy and the white housing is made of polyphthalamide (PPA GF) for insulation. The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. SMD is used to assemble the PCB terminal block. These PCB terminal blocks are mounted using through-boards.. Insert the conductor into the board at a 0° angle..<br/>",
"mpn" : "2070-541/998-406",
"sku" : "2070-541/998-406",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001100022f2c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzF8aW1hZ2UvanBlZ3xhR000TDJneVpTOHhORFk1TVRZNU5URTVPREl6T0M4eU1EQmZNREl3TURBd01URXdNREF5TW1ZeVl6QXdNREl3TUdJMlgwUkZMbXB3Wnd8ZjhmYjI0NWU3ODdiOGVkYTY3ZmJkZTE1OGFlM2Q0NzM0YmY0ZDcxM2U5NDUyNDc4NDdiMTEzYzA4MGUxZTM0Zg",
"gtin13" : "4055143645126",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/through-board-smd-pcb-terminal-block/p/2070-541_998-406"
}