{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Triple-deck PCB terminal block; 2.5 mm²; Pin spacing 7.5 mm; 12-pole; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>PCB terminal block, 737 Series, solder pin dimensions 0.7 x 0.7 mm</h2><br/><br/>Our PCB terminal block (item number 737-554) makes connections quick and easy. You can rely on tried and tested safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. This PCB terminal block has a rated voltage of 630 V and can handle currents up to 21 A, making it suitable for high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. This product incorporates one conductor terminal and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. The item's dimensions are 28.5 x 44 x 31 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has three levels. Twelve potentials can connect twelve poles using the twelve clamping points The clamping spring is made of chrome-nickel spring steel (CrNi), the gray housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. THT is used to solder the PCB terminal block. The conductor is designed to be inserted into the board at an angle of 45°.. The solder pins, which are 0.7 x 0.7 mm in cross-section and 4 mm long, are arranged within the terminal block (staggered). There are one solder pin per potential.<br/>", "mpn" : "737-554", "sku" : "737-554", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d0002da20000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY3fGltYWdlL2pwZWd8YURBeEwyZ3laUzh4TkRZNE9UZzBNRFkyTURVeE1DOHlNREJmTURJd01EQXdNR1F3TURBeVpHRXlNREF3TURJd01HSTJYMFJGTG1wd1p3fGYzNGQ3MjViODQ0MTk5Nzk0NWI2ZGYwZDJhYjgzMzJhZDc3YTlmOGM5MjU0OTliZjhhMDdhNTM0NDYwZGUwZjU", "gtin13" : "4045454019662", "category" : "PCB Terminal Blocks and Pluggable Connectors", "url" : "https://www.wago.com/lv/pcb-terminal-blocks-and-pluggable-connectors/triple-deck-pcb-terminal-strip/p/737-554" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]