{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Basic Controller 100; 2 x ETHERNET; ECO", "description" : "<p>This controller can be used as a programmable controller within Ethernet networks along with the WAGO I/O System.</p><p>The controller detects all connected I/O modules and creates a local process image. This process image may include a mixed arrangement of analog (word-by-word data transfer) and digital (bit-by-bit data transfer) modules.</p><p>Two ETHERNET interfaces and an integrated switch allow the fieldbus to be wired in a line topology, eliminating additional network devices, such as switches or hubs. Both interfaces support autonegotiation and Auto-MDI(X).</p><p>The DIP switch configures the last byte of the IP address and may be used for IP address assignment.</p><p>The controller is designed for fieldbus communication in Modbus® networks. It also supports a wide variety of standard ETHERNET protocols (e.g., HTTP(S), BootP, DHCP, DNS, SNTP, SFTP, SNMP).</p><p>An integrated Webserver provides user configuration options, while displaying PLC status information. </p><p>The controller has role-based user management and supports the RFC 5424 syslog protocol.</p><p>The IEC 61131-3 programmable controller is multitasking-capable.</p>", "mpn" : "750-8000", "sku" : "750-8000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-8634162-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU3fGltYWdlL2pwZWd8YURJekwyZ3hOaTh4TXpZNU9EYzNNelkwTnpNNU1DOHlNREJmT0RZek5ERTJNbDlFUlM1cWNHY3xkYzYxYjE2MjRkZjE4YTFiNjgyYTQwNzY0M2QzNDBmN2M1MjhhZjE4MjgxMDllNzQzZDc2MjZmOWI0OTkyOWU0", "gtin13" : "4066966361636", "category" : "Controller", "url" : "https://www.wago.com/lv/plcs-controllers/basic-controller-100/p/750-8000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]