{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Compact Controller 100; 8DI 4DO 2AI 2AO 2NI1K/PT1K 1RS485; 2 x ETHERNET; SD", "description" : "<p>The Compact Controller 100, with a real-time Linux® operating system, gives users maximum freedom. This compact device is freely programmable with CODESYS V3, but can also be used for IEC 61131-independent engineering, for instance with Node-RED, Python or C++. Later installation of Docker® as a virtualization environment is also straightforward. This addition makes the Compact Controller 100 a full-fledged IIoT device with gateway functionality. In this way, WAGO combines the requirements of two different domains within one device in the best possible way, bringing its expertise to bear where “automation meets IT.” Another advantage of the Compact Controller 100: Thanks to its design as a DIN-rail builtin installation device per DIN 43880, it can also be mounted in small distribution boards. The I/O unit is housed with the controller in a compact enclosure, so it requires no additional space for other control components. The wiring interface is removable, providing advantages for installation and commissioning. </p><p> </p><p>The Benefits for You: </p><ul><li>Quick, easy, flexible engineering </li><li>Controller with real-time Linux® operating system </li><li>Compact controller with I/Os in a DIN-rail-mount device housing</li></ul>", "mpn" : "751-9301", "sku" : "751-9301", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-13211387-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDYwN3xpbWFnZS9qcGVnfGFEbGtMMmhrWmk4eE5EUTVOREV3TWpRNE56QTNNQzh5TURCZk1UTXlNVEV6T0RkZlJFVXVhbkJufGJkYWE1MDAxYzlhMTI0MzIyZjBjZTY1OGVkMTcxNDEyOTllYTczYTA3ZjBjOWMzMTE1MmEzMWI4MzYxYjAzYjc", "gtin13" : "4066966192865", "category" : "Controller", "url" : "https://www.wago.com/lv/plcs-controllers/compact-controller-100/p/751-9301" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]