{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Controller BACnet/IP; 4th generation; 2 x ETHERNET, SD Card Slot", "description" : "The 750‐832 BACnet/IP Controller connects the WAGO I/O System to the BACnet protocol and supports the B‐BC BACnet device profile per DIN EN ISO 16484‐5. It communicates with other BACnet devices via BACnet/IP.<br/><br/>The controller provides the three following functionalities:<br/>1. Native server: For each channel, appropriate BACnet objects are generated automatically for the digital and analog I/O modules that are connected to the controller.<br/>2. Application server: Other supported BACnet objects can be created via IEC 61131‐3 programming environment and made available to a BACnet network.<br/>3. Application client: Using the client functionality, objects and their properties can be accessed by other BACnet devices.<br/><br/><br/>Two ETHERNET interfaces and an integrated switch allow the fieldbus to be wired in a line topology, eliminating the need for additional network devices, such as switches or hubs. Both interfaces support autonegotiation and Auto-MDI(X).<br/>The DIP switch configures the last byte of the IP address and may be used for IP address assignment. An integrated Webserver provides configuration options to the user, while displaying the controller's status information. <br/>The IEC 61131-3 programmable controller is multitasking-capable and features a capacitor-backed RTC. A data memory of 8 MB is available.<br/>The 750-832 Controller is equipped with a removable memory card slot. A memory card can be used to transfer device parameters or files (e.g., boot files) from one controller to another. The memory card can be accessed via FTP and be used as an additional drive.<br/>The controller can process a maximum of 1000 simple BACnet objects. The actual number that can be implemented in the project can be reduced with complex object types. <br/>Start-up and configuration of the BACnet networks is performed using the WAGO BACnet Configurator's Windows software.", "mpn" : "750-832", "sku" : "750-832", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000c0003b8c8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMwfGltYWdlL2pwZWd8YURObEwyZzJNUzh4TkRZNE1qQXpPVEF5TlRZNU5DOHlNREJmTURJd01EQXdNR013TURBellqaGpPREF3TURNd01HSTJYMFJGTG1wd1p3fGFiMjM3ZmM1ODhjMjcyOWE4N2JmM2ZjZTg3NzdkM2Q1NWQ1Nzc5OWEwMTllN2VhZTU1YTQ0NzhmMDY0NTEyMjI", "gtin13" : "4055143888561", "category" : "Controller", "url" : "https://www.wago.com/lv/plcs-controllers/controller-bacnet-ip/p/750-832" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]