{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Controller EtherNet/IP; 4th generation; 2 x ETHERNET; ECO",
"description" : "This controller can be used as a programmable controller within EtherNet/IP networks in conjunction with the WAGO I/O System. <br/>The controller detects all connected I/O modules and creates a local process image. This process image may include a mixed arrangement of analog (word-by-word data transfer) and digital (bit-by-bit data transfer) modules.<br/>Two ETHERNET interfaces and an integrated switch allow the fieldbus to be wired in a line topology, eliminating the need for additional network devices, such as switches or hubs. Both interfaces support autonegotiation and Auto-MDI(X).<br/>The DIP switch configures the last byte of the IP address and may be used for IP address assignment.<br/>The controller is designed for fieldbus communication in EtherNet/IP networks. It also supports a wide variety of standard ETHERNET protocols (e.g., HTTP(S), BootP, DHCP, DNS, SNTP, (S)FTP, SNMP).<br/>An integrated Webserver provides user configuration options, while displaying the controller's status information. <br/>The IEC 61131-3 programmable controller is multitasking-capable.",
"mpn" : "750-823",
"sku" : "750-823",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-1363805-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTI3fGltYWdlL2pwZWd8YURjNUwyZzFNUzh4TkRZNE1qZ3dOVGs1TXpVd01pOHlNREJmTVRNMk16Z3dOVjlFUlM1cWNHY3wzNjA4ZTE1OWFlYTQxNGM1MjAyOWQyNTVjODcxMjlhZmExMGFhMzQ5MzZkNDU0NjAxZTNkZTQyMDlhYTkyMzc5",
"gtin13" : "4055143889094",
"category" : "Controller",
"url" : "https://www.wago.com/lv/plcs-controllers/controller-ethernet-ip/p/750-823"
}