{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Controller ETHERNET; 3rd Generation; ECO", "description" : "<b>Note:</b><br/>For this item, a successor is available: Modbus TCP <a href="https://www.wago.com/750-862">750-862</a>EtherNet/IP<sup>TM</sup> <a href="https://www.wago.com/750-823">750-823</a><br/><br/>The ETHERNET Controller connects the modular WAGO I/O System to ETHERNET.<br/><p>The controller detects all connected I/O modules and creates a local process image. This process image may include a mixed arrangement of analog (word-by-word data transfer) and digital (bit-by-bit data transfer) modules.</p><p>Two ETHERNET interfaces and an integrated switch allow the fieldbus to be wired in a line topology, eliminating the need for additional network devices, such as switches or hubs. Both interfaces support autonegotiation and Auto-MDI(X).</p><p>The DIP switch configures the last byte of the IP address and may be used for IP address assignment.</p><p>The controller is designed for fieldbus communication in both EtherNet/IP and MODBUS networks. It also supports a wide variety of standard ETHERNET protocols (HTTP, BootP, DHCP, DNS, SNTP, FTP). </p><p>An integrated Webserver provides user configuration options, while displaying the controller's status information. </p><p>The IEC 61131-3 programmable controller is multitasking-capable.</p>", "mpn" : "750-852", "sku" : "750-852", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001800015c3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTcxfGltYWdlL2pwZWd8YURGbUwyZ3hNaTh4TkRZNU1EUTNNRE01TlRrek5DOHlNREJmTURJd01EQXdNVGd3TURBeE5XTXpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGMwYzZmZGU3ODY1ZTQxYTk5ZmQ1ZWU3NTVhZmJlNTNmMzExMDRiNzc4YzQyMDQ4YzlmNDExMzQ5ODY4MDU5ZmY", "gtin13" : "4050821753940", "category" : "Controller", "url" : "https://www.wago.com/lv/plcs-controllers/controller-ethernet/p/750-852" }
[ { "id": "followUp", "label":"Successor model", "priority": 110 }, { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]