{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Controller ETHERNET; 3rd Generation",
"description" : "<b>Note:</b><br/>For this item, a successor is available: Modbus TCP <a href="https://www.wago.com/750-891">750-891</a>; EtherNet/IP<sup>TM</sup> <a href="https://www.wago.com/750-893">750-893</a><br/><br/>The ETHERNET Controller connects the modular WAGO I/O System to ETHERNET.<br/><p>The controller detects all connected I/O modules and creates a local process image. This process image may include a mixed arrangement of analog (word-by-word data transfer) and digital (bit-by-bit data transfer) modules.</p><p>Two ETHERNET interfaces and an integrated switch allow the fieldbus to be wired in a line topology, eliminating the need for additional network devices, such as switches or hubs. Both interfaces support autonegotiation and Auto-MDI(X).</p><p>The DIP switch configures the last byte of the IP address and may be used for IP address assignment.</p><p>The controller is designed for fieldbus communication in both EtherNet/IP and MODBUS networks. It also supports a wide variety of standard ETHERNET protocols (HTTP, BootP, DHCP, DNS, SNTP, SNMP, FTP). </p><p>An integrated Webserver provides user configuration options, while displaying the controller's status information. </p><p>The IEC 61131-3 programmable controller is multitasking-capable and features a capacitor-backed RTC.</p>",
"mpn" : "750-881",
"sku" : "750-881",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e0001ced6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjU0fGltYWdlL2pwZWd8YURZekwyaGhaaTh4TkRZNU1Ea3lORE0yTXpnd05pOHlNREJmTURJd01EQXdNR1V3TURBeFkyVmtOakF3TURFd01HSTJYMFJGTG1wd1p3fGRlMDcwYjEzYTc1ZjNkMzViYTczNmRlNmE3NWZlN2I1NTVkNGQ4NmUyYzA5YjVkMTk5ODVhNTI5ODJkY2ViZTI",
"gtin13" : "4050821086826",
"category" : "Controller",
"url" : "https://www.wago.com/lv/plcs-controllers/controller-ethernet/p/750-881"
}