{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Controller Modbus TCP; 4th generation; 2 x ETHERNET",
"description" : "The Modbus TCP Controller can be used as a programmable controller within ETHERNET networks in conjunction with the WAGO I/O System.<br/><p>The controller detects all connected I/O modules and creates a local process image. This process image may include a mixed arrangement of analog (word-by-word data transfer) and digital (bit-by-bit data transfer) modules.</p><p>Two ETHERNET interfaces and an integrated switch allow the fieldbus to be wired in a line topology, eliminating the need for additional network devices, such as switches or hubs. Both interfaces support autonegotiation and Auto-MDI(X).</p><p>The DIP switch configures the last byte of the IP address and may be used for IP address assignment.</p>The controller is designed for fieldbus communication in Modbus® networks. It also supports a wide variety of standard ETHERNET protocols (e.g., HTTP(S), BootP, DHCP, DNS, SNTP, (S)FTP, SNMP). <br/><p>An integrated Webserver provides user configuration options, while displaying the controller's status information. </p><p>The IEC 61131-3 programmable controller is multitasking-capable and features a capacitor-backed RTC.</p>",
"mpn" : "750-891",
"sku" : "750-891",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000034000254c1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzUyfGltYWdlL2pwZWd8YUdJeUwyaGxPQzh4TkRZNE1qZzJOalUwT0RjMk5pOHlNREJmTURJd01EQXdNelF3TURBeU5UUmpNVEF3TURFd01HSTJYMFJGTG1wd1p3fDZlNWU4MDk1ODc2ZWRmNzFiOTIwZDc2MWNlZTcxNDNlN2Q1OGE5NjM4ZDg0OTlkNzEyNjExZTg5MDU1NjZiN2E",
"gtin13" : "4055143821513",
"category" : "Controller",
"url" : "https://www.wago.com/lv/plcs-controllers/controller-modbus-tcp/p/750-891"
}