{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Controller PFC100; 2 x ETHERNET; Ext. Temperature",
"description" : "<p>The PFC100 Controller is a compact PLC for the modular WAGO I/O System. Besides network and fieldbus interfaces, the controller supports all digital, analog and specialty I/O modules found within the 750/753 Series.</p><p>Two ETHERNET interfaces and an integrated switch enable line topology wiring.</p><p>An integrated Webserver provides user configuration options, while displaying PFC100 status information.</p><p>Besides the processing industry and building automation, typical applications for the PFC100 include standard machinery and equipment control (e.g., packaging, bottling and manufacturing systems, as well as textile, metal and wood processing machines).</p><p>The DIP switch configures the last byte of the IP address and may be used for IP address assignment.</p><p>Programming per IEC 61131-3</p><ul><li>Programmable via <b><i>e!</i></b><i>COCKPIT</i> </li><li>Direct connection of WAGO's I/O modules</li><li>2 x ETHERNET (configurable)</li><li>Linux 3.18 operating system with PREEMPT_RT patch</li><li>Configuration via <b><i>e!</i></b><i>COCKPIT</i> or Web-Based Management interface</li><li>Maintenance-free</li></ul>",
"mpn" : "750-8101/025-000",
"sku" : "750-8101/025-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000008000038dd000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTM5fGltYWdlL2pwZWd8YURFeUwyZzNZUzh4TkRZNU1EVXhPRE0yT0RJNE5pOHlNREJmTURJd01EQXdNRGd3TURBd016aGtaREF3TURNd01HSTJYMFJGTG1wd1p3fGQ3OTJjMjk2ODI5NjUyYmJlNThiYzMwNDZmMmU4MDE1ZTY5YzMwNzBkZDYyNmQyZGQ3YzlhMjhhZDVhNDgyYTM",
"gtin13" : "4055143351812",
"category" : "Controller",
"url" : "https://www.wago.com/lv/plcs-controllers/controller-pfc100/p/750-8101_025-000"
}