{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G; EU version",
"description" : "<p>The PFC200 Controller is a compact PLC for the modular WAGO I/O System. Besides network and fieldbus interfaces, the controller supports all digital, analog and specialty I/O modules found within the 750/753 Series.</p><p>Two ETHERNET interfaces and an integrated switch enable line topology wiring.</p><p>The integrated cellular modem provides a wireless connection to the Internet and includes a radio license for EU countries. Other countries upon request.</p><p> </p><p>An integrated Webserver provides user configuration options, while displaying PFC200 status information.</p><p> </p><p>Besides standard machinery and equipment control, as well as building automation, typical applications for the PFC200 include decentralized data logging for the process industry.</p><p> </p><p>Advantages:</p><ul><li>Programming per IEC 61131-3</li><li>Programmable with CODESYS V3.5 from Firmware Release 24, WAGO-I/O-<i>PRO</i> V2.3 or <b><i>e!</i></b><i>COCKPIT</i> up to Firmware Release 22</li><li>Direct connection of WAGO's I/O modules</li><li>2 x ETHERNET (configurable), RS-232/485</li><li>Linux operating system with PREEMPT_RT patch</li><li>Configuration via CODESYS or Web-Based Management interface</li><li>Maintenance-free</li></ul>",
"mpn" : "750-8217",
"sku" : "750-8217",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-2272764-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODY3fGltYWdlL2pwZWd8YURNMkwyaGtPQzh4TkRZNE1qZzBOVE14TlRFd01pOHlNREJmTWpJM01qYzJORjlFUlM1cWNHY3xkODg2ODdlNWJjZmRhMmUxNDZiYTM1NjM1ZWI3Nzg0YzU2YzE4ZGM1ZTNhZGE2Y2MyY2RjNGE2OTFmYWQ3ODQy",
"gtin13" : "4055143984324",
"category" : "Controller",
"url" : "https://www.wago.com/lv/plcs-controllers/controller-pfc200/p/750-8217"
}