{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G; Global version; Ext. Temperature", "description" : "<p>The PFC200 Controller is a compact PLC for the modular WAGO I/O System. Besides network and fieldbus interfaces, the controller supports all digital, analog and specialty I/O modules found within the 750/753 Series.</p><p>Two ETHERNET interfaces and an integrated switch enable line topology wiring.</p><p>The integrated cellular modem enables a wireless connection to the Internet and includes a modem that can be used globally for engineering applications. The device includes a radio approval for EU countries and the countries listed in the eShop (other countries upon request). Other countries upon request.</p><p> </p><p>An integrated Webserver provides user configuration options, while displaying PFC200 status information.</p><p> </p><p>Besides standard machinery and equipment control, as well as building automation, typical applications for the PFC200 include decentralized data logging for the process industry.</p><p> </p><p>Advantages:</p><ul><li>Programming per IEC 61131-3</li><li>Programmable with CODESYS V3.5 from Firmware Release 24, WAGO-I/O-<i>PRO</i> V2.3 or <b><i>e!</i></b><i>COCKPIT</i> up to Firmware Release 22</li><li>Direct connection of WAGO's I/O modules</li><li>2 x ETHERNET (configurable), RS-232/485</li><li>Linux operating system with PREEMPT_RT patch</li><li>Configuration via CODESYS or Web-Based Management interface</li><li>Maintenance-free</li></ul>", "mpn" : "750-8217/625-000", "sku" : "750-8217/625-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-2272764-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODY3fGltYWdlL2pwZWd8YURNMkwyaGtPQzh4TkRZNE1qZzBOVE14TlRFd01pOHlNREJmTWpJM01qYzJORjlFUlM1cWNHY3xkODg2ODdlNWJjZmRhMmUxNDZiYTM1NjM1ZWI3Nzg0YzU2YzE4ZGM1ZTNhZGE2Y2MyY2RjNGE2OTFmYWQ3ODQy", "gtin13" : "4066966199529", "category" : "Controller", "url" : "https://www.wago.com/lv/plcs-controllers/controller-pfc200/p/750-8217_625-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]