{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Fieldbus Connector CANopen; with D-sub female connector; 9-pole", "description" : "<p>This fieldbus connector links a CANopen device to <br/>a CANopen line.</p><p>The fieldbus connector has the following features:</p><ul><li>Two horizontal cable entries for both input and output</li><li>Fast and maintenance-free CAGE CLAMP<sup>®</sup> connection – a locking slide <br/>keeps the clampling unit in its open position</li><li>Externally operable switch to activate or deactivate the network terminating resistor</li></ul><p></p><p>For the first and last station on the bus, the switch must be set <br/>to “ON” (Terminating resistor activated) <br/>Switch setting to “OFF” for downstream bus stations <br/>(Terminating resistor deactivated)</p>", "mpn" : "750-963", "sku" : "750-963", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000001000183e7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODMzfGltYWdlL2pwZWd8YURRMkwyZzROUzh4TkRZNE9ESTBNek0xTVRVNE1pOHlNREJmTURJd01EQXdNREV3TURBeE9ETmxOekF3TURFd01HSTJYMFJGTG1wd1p3fDg2Yzc2NGRkNTMyNDg4YzE2NTBiYjFhOGZmMGI0MGUzZmI4YWUyMjgzYzIwZThhZjZjY2FhZTIyNWJjZGI1NTk", "gtin13" : "4045454344405", "category" : "Controller", "url" : "https://www.wago.com/lv/plcs-controllers/fieldbus-connector-canopen/p/750-963" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]