{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Wireless Access Point",
"description" : "The Wireless Access Point enables wireless access to a machine or system. This wireless transmission can be performed via WLAN (IEEE802.11a/b/g/d/n/r), <i>Bluetooth</i>® or <i>Bluetooth</i>® Low Energy in different operating modes. For example, a tablet or smartphone can be used to access the control system of a machine via a radio connection. The device can also be configured to integrate a machine or system into an existing wireless network (e.g., WLAN network) as a client.. In the third main operating mode, a wireless transmission link for ETHERNET protocols (e.g., PROFINET, Modbus/TCP, EtherNet/IP<sup>TM</sup>) can be established between two devices. In this gateway mode, the device is used as a cable substitute to create a robust, industry-proven <i>Bluetooth</i>® or WLAN link between two automation devices. <br/>The Wireless Access Point is designed for through-panel mounting (cut-out = 50.5 mm) in the control cabinet. The Wireless Access Point is inserted through the panel cut-out and screwed from the opposite side via M50 nut. Wiring is performed inside the control cabinet. The external side of the housing meets the IP67 protection class.<br/><br/>Note:<br/>The Wireless Access Point is compatible with the Wireless ETHERNET Gateway. These devices can be used jointly in a network.",
"mpn" : "758-919",
"sku" : "758-919",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-4980350-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk5fGltYWdlL2pwZWd8YUdNM0wyaGlZeTh4TkRZNE1qazVNelUxTnpVek5DOHlNREJmTkRrNE1ETTFNRjlFUlM1cWNHY3w5YjMzZmI0ZjU3MzNkN2U0MjRlOTQzMWE4Zjg1NzBlMDRlMTkzMmRlMjU2YjcyMzhmZDQ2NmE2OTBjOTc1OTUz",
"gtin13" : "4066966110579",
"category" : "Controller",
"url" : "https://www.wago.com/lv/plcs-controllers/wireless-access-point/p/758-919"
}