{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "WLAN ETHERNET Gateway",
"description" : "<p>The Wireless ETHERNET Gateway simplifies the creation of a wireless transmission link for ETHERNET protocols (e.g., PROFINET, Modbus/TCP, EtherNet/IP).</p><br/><p>This gateway is used as a cable substitute to create a robust, industry-proven Bluetooth® or WLAN link between two automation devices.</p><br/><p>The gateways support various configurations and can therefore also be operated as an access point.</p><p>Both IP65 housing and internal directional antenna allow the gateway to be used in harsh industrial environments. Simple push-button operation rapidly connects two Wireless ETHERNET Gateways.</p><br/><p>Additional settings can be made via Web-Based Management.</p><br/><p>Note:</p><br/><p>Two Wireless ETHERNET Gateways of the same type are required to establish a peer-to-peer connection.</p>",
"mpn" : "758-918",
"sku" : "758-918",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200002c00032a0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcyfGltYWdlL2pwZWd8YURrekwyaG1PUzh4TkRZNE1qVTBORGcyTlRNeE1DOHlNREJmTURJd01EQXdNbU13TURBek1tRXdZakF3TURFd01HSTJYMFJGTG1wd1p3fDk5ODk1MTFjYTVmN2Y3NTE5ZDg1YmU0NWQ0NjRhNjc4ZDYwZDM1NWQzN2MxM2NlYWIxZjkzYzAwNzA4ODllNmE",
"gtin13" : "4055143721455",
"category" : "Controller",
"url" : "https://www.wago.com/lv/plcs-controllers/wlan-ethernet-gateway/p/758-918"
}