{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor female plug; PUSH WIRE®; 0.8 mm Ø; Pin spacing 5.75 mm; 1-pole; for individual solder pins; gray", "description" : "<h2>Pluggable pcb terminal block, 243 Series, with 5.75 mm pin spacing</h2><br/><br/>Pluggable pcb terminal block (item number 243-721) simplifies electrical installations. Strip lengths must be between 5 mm and 6 mm when connecting conductors to pluggable pcb terminal block. Featuring one conductor terminal along with PUSH WIRE®, this product outperforms the competition. Our PUSH WIRE® connection uses the stiffness of the conductor to overcome the clamping spring's contact force, allowing you to clamp the conductor in place more quickly and easily. The item's dimensions are 5.75 x 10 x 10.5 mm (width x height x depth). Depending on the conductor type, pluggable pcb terminal block is ideal for conductor cross sections ranging from 0.5 mm² to 1 mm². Up to one potential / one pole can be connected to this terminal block using four clamping points on one level. The gray housing is made of polyamide (PA66) for insulation, the clamping spring is made of a Copper alloy, and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin.<br/>", "mpn" : "243-721", "sku" : "243-721", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000700019aff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkzfGltYWdlL2pwZWd8YURZMUwyZ3pOUzh4TkRZNE1UZzROVFV3TnpZeE5DOHlNREJmTURJd01EQXdNRGN3TURBeE9XRm1aakF3TURFd01HSTJYMFJGTG1wd1p3fDQwMmFhYmYyNmNiMjRlYmY3YzAxM2QxYTIyYWEwMWNlYmM5OTIxMWVjZTNiN2VmYjkyYWFiMjc4ZGE2NDZhMWQ", "gtin13" : "4044918440912", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/4-conductor-female-plug/p/243-721" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]