{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor female plug; PUSH WIRE®; 0.8 mm Ø; Pin spacing 5.75 mm; 1-pole; for individual solder pins; orange", "description" : "<h2>Pluggable pcb terminal block, 243 Series, 0 °conductor entry to board</h2><br/><br/>Effortless electrical installations are guaranteed with pluggable pcb terminal block (item number 243-723). Strip lengths must be between 5 mm and 6 mm when connecting conductors to pluggable pcb terminal block. This product features one conductor terminal and utilizes PUSH WIRE®. Our tried-and-tested PUSH WIRE® connection offers the fastest method for clamping conductors. It utilizes the conductor's stiffness to overcome the clamping spring's contact force. Dimensions: 5.75 x 10 x 10.5 mm (width x height x depth). Depending on the type of conductor, pluggable pcb terminal block is designed for conductor cross sections ranging from 0.5 mm² to 1 mm². It features one level and four clamping points for connecting a single potential / 1 pole. The orange housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of a Copper alloy. Tin is used for coating the contact surfaces.<br/>", "mpn" : "243-723", "sku" : "243-723", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000700019aff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkzfGltYWdlL2pwZWd8YURZMUwyZ3pOUzh4TkRZNE1UZzROVFV3TnpZeE5DOHlNREJmTURJd01EQXdNRGN3TURBeE9XRm1aakF3TURFd01HSTJYMFJGTG1wd1p3fDQwMmFhYmYyNmNiMjRlYmY3YzAxM2QxYTIyYWEwMWNlYmM5OTIxMWVjZTNiN2VmYjkyYWFiMjc4ZGE2NDZhMWQ", "gtin13" : "4044918440967", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/4-conductor-female-plug/p/243-723" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]