{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-conductor female plug; PUSH WIRE®; 0.8 mm Ø; Pin spacing 5.75 mm; 1-pole; for individual solder pins; light green",
"description" : "<h2>Pluggable pcb terminal block, 243 Series, 0 °conductor entry to board</h2><br/><br/>Our pluggable pcb terminal block (item number 243-724) is designed for seamless electrical installations. Conductors can only be connected to pluggable pcb terminal block if their strip length is between 5 mm and 6 mm. This product features one conductor terminal and utilizes PUSH WIRE®. Our PUSH WIRE® connection is the simple and reliable method for connecting solid conductors. The item's dimensions are 5.75 x 10 x 10.5 mm (width x height x depth). Pluggable pcb terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 1 mm². It has one level. The single potential can connect one pole using the four clamping points The contacts are made of electrolytic copper (ECu), the clamping spring is made of a Copper alloy, and the light green housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin.<br/>",
"mpn" : "243-724",
"sku" : "243-724",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000700019aff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkzfGltYWdlL2pwZWd8YURZMUwyZ3pOUzh4TkRZNE1UZzROVFV3TnpZeE5DOHlNREJmTURJd01EQXdNRGN3TURBeE9XRm1aakF3TURFd01HSTJYMFJGTG1wd1p3fDQwMmFhYmYyNmNiMjRlYmY3YzAxM2QxYTIyYWEwMWNlYmM5OTIxMWVjZTNiN2VmYjkyYWFiMjc4ZGE2NDZhMWQ",
"gtin13" : "4044918440998",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/4-conductor-female-plug/p/243-724"
}