{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor female plug; PUSH WIRE®; 0.8 mm Ø; Pin spacing 5.75 mm; 4-pole; for individual solder pins; orange", "description" : "<h2>Pluggable pcb terminal block, 243 Series, orange</h2><br/><br/>Pluggable pcb terminal block (item number 243-744/000-012) provides seamless electrical installations. Strip lengths must be between 5 mm and 6 mm when connecting conductors to pluggable pcb terminal block. Featuring one conductor terminal along with PUSH WIRE®, this connector is highly versatile. Our PUSH WIRE® connection uses the stiffness of the conductor to overcome the clamping spring's contact force, allowing faster and easier conductor clamping. The dimensions are 23 x 10 x 10.5 mm (width x height x depth). Depending on the type of conductor, pluggable pcb terminal block is designed for conductor cross sections ranging from 0.5 mm² to 1 mm². It has one level. You can connect four potentials / four poles using the sixteen clamping points. The clamping spring is made of a Copper alloy, the contacts are made of electrolytic copper (ECu), and the orange housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin.<br/>", "mpn" : "243-744/000-012", "sku" : "243-744/000-012", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIwfGltYWdlL2pwZWd8YURZMkwyaG1OUzh4TkRZNE1UWXhOelU1TmpRME5pOHlNREJmTURJd01EQXdNRGN3TURBeE9XTmpOekF3TURFd01HSTJYMFJGTG1wd1p3fDY3N2RhNTFmNzNkMmM1MTFmNThmNzdmNjcxMjU0MzQ1NDY4YjM2OTY1MGFmNmIwZTU0Y2U5NjRkMjlhNTZkZWE", "gtin13" : "4044918441780", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/4-conductor-female-plug/p/243-744_000-012" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]