{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor female plug; PUSH WIRE®; 0.8 mm Ø; Pin spacing 5.75 mm; 6-pole; for individual solder pins; light green", "description" : "<h2>Pluggable pcb terminal block, 243 Series, 0 °conductor entry to board</h2><br/><br/>Our pluggable pcb terminal block (item number 243-746) simplifies electrical installations. Strip lengths must be between 5 mm and 6 mm when connecting conductors to pluggable pcb terminal block. This product incorporates one conductor terminal and utilizes PUSH WIRE®. Our reliable PUSH WIRE® connection offers the fastest method for clamping conductors. It utilizes the conductor's stiffness to overcome the clamping spring's contact force. Dimensions: 34.25 x 10 x 10.5 mm (width x height x depth). Pluggable pcb terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 1 mm². Up to six potentials / six poles can be connected to this terminal strip using twenty-four clamping points on one level. The clamping spring is made of a Copper alloy, the contacts are made of electrolytic copper (ECu), and the light green housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin.<br/>", "mpn" : "243-746", "sku" : "243-746", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIwfGltYWdlL2pwZWd8YURZMkwyaG1OUzh4TkRZNE1UWXhOelU1TmpRME5pOHlNREJmTURJd01EQXdNRGN3TURBeE9XTmpOekF3TURFd01HSTJYMFJGTG1wd1p3fDY3N2RhNTFmNzNkMmM1MTFmNThmNzdmNjcxMjU0MzQ1NDY4YjM2OTY1MGFmNmIwZTU0Y2U5NjRkMjlhNTZkZWE", "gtin13" : "4044918442107", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/4-conductor-female-plug/p/243-746" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]