{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Conductor support, base; without ground contact; 5-pole; 2,50 mm²; white", "description" : "<h2>Conductor support, 267 Series, white</h2><br/><br/>Fault-free electrical installations are guaranteed with conductor support (item number 267-141). Conductors can only be connected to conductor support if their strip length is between 16 mm and 18 mm. The white housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin.<br/>", "mpn" : "267-141", "sku" : "267-141", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e0001f1c1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDN8aW1hZ2UvanBlZ3xhRFF4TDJoaE1DOHhORFk1TVRjeU9EZzFNRGszTkM4eU1EQmZNREl3TURBd01HVXdNREF4WmpGak1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTBkZDBlYjU2NGZlZDY4OTc5Y2EzZmM1Yzk4NjQ2NjQ5YTUxMjI3NWZmMzAwN2YyYjliMzI2ZjU5ZTY5MDBjOA", "gtin13" : "4017332145046", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/conductor-support-base/p/267-141" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]